16.5.1 Highlight Append
The Highlight Append command highlights the currently selected object and adds it to the highlighted group, which includes the last highlighted object.
To highlight and append an object:
- Select the object in the NetlistViewer.
- From the Edit menu, choose Highlight Append, or click the Highlight Append button in the toolbar. The object changes color.