13.29.36.5.1 Net Information Report Types
- INT_NET - Internal nets
- CLK_NET - More than 75% of pins driven by this net are clock pins
- SET/RESET_NET - More than 75% of pins driven by this net are set or reset pins
Net Information Source Types:
- NETLIST - Clock from the netlist
- PDC PROMOTED - Promoted because of a PDC constraint
- AUTO PROMOTED - Promoted automatically by compile; change the compile options if you do not want to promote this net.
- ESSENTIAL - Global clock from the netlist that cannot be demoted (such as the PLL or CLKBIBUF).