21.14.49.1 Arguments

-max_opcond value

Sets the operating condition to use for Maximum Delay Analysis. The following table shows the acceptable values for this argument:

Table 21-18. Values
ValueDescription

worst

Use Worst Case conditions for Maximum Delay Analysis

typ

Use Typical conditions for Maximum Delay Analysis

best

Use Best Case conditions for Maximum Delay Analysis

-min_opcond value

Sets the operating condition to use for Minimum Delay Analysis. The following table shows the acceptable values for this argument:

Table 21-19. Values
ValueDescription

best

Use Best Case conditions for Minimum Delay Analysis

typ

Use Typical conditions for Minimum Delay Analysis

worst

Use Worst Case conditions for Minimum Delay Analysis

-interclockdomain_analysis value

Enables or disables inter-clock domain analysis.

Table 21-20. Values
ValueDescription

yes

Enables inter-clock domain analysis

no

Disables inter-clock domain analysis

-use_bibuf_loopbacks value

Enables or disables loopback in bibufs.

Table 21-21. Values
ValueDescription

yes

Enables loopback in bibufs

no

Disables loopback in bibufs

-enable_recovery_removal_checks value

Enables or disables recovery and removal checks.

Table 21-22. Values
ValueDescription

yes

Enables recovery and removal checks

no

Disables recovery and removal checks

-break_at_async value

Enables or disables breaking paths at asynchronous ports.

Table 21-23. Values
ValueDescription

yes

Enables breaking paths at asynchronous ports

no

Disables breaking paths at asynchronous ports

-filter_when_slack_below value

Do not show paths with slack below x.

-filter_when_slack_above value

Do not show paths with slack above y.

-remove_slack_filters

Remove all existing slack filters.

-limit_max_paths value

Limit path reporting commands to a maximum of <n> paths, where n is a value of 0 or higher.

-expand_clock_network value

Enables or disables expanded clock network information in expanded paths.

Table 21-24. Values
ValueDescription

yes

Enables expanded clock network information in paths

no

Disables expanded clock network information in paths

-expand_parallel_paths value

Expand a maximum of <n> parallel paths, where n is a value of 0 or higher. If n is 0 or 1, only one path will be expanded when viewing expanded paths.

-analysis_scenario value

Set the timing constraints scenario to be used for both maximum delay and minimum delay analysis. The argument must be a valid scenario name.

Note: This option does not affect the timing scenario used for TDPR.
.

-tdpr_scenario value

Set the timing constraints scenario to be used by the place and route engine. The argument must be a valid scenario name.

Note: This option does not affect the timing scenario used for analysis.

-reset

Reset all options to their default values, except for scenarios used for analysis and TDPR that remain unchanged.