10.2.9.2 ProASICPLUS® PLL Parameter Description
The following table describes all the parameters of a ProASICPLUS PLL.
| Parameter | Value | Function |
|---|---|---|
| CLKS | 1 2 | Primary or Both outputs |
| FIN | 1.5–180 MHz | Input Frequency |
| PRIMFREQ | 1.5–240 MHz | Primary Output Frequency |
| PDELAYVAL | 0–8 ns | Primary Delay value, in steps of .25 ns |
| PDELAYSIGN | 0 1 | Positive or Negative primary delay |
| PPHASESHIFT | 0 90 180 270 | Primary Phase-shift |
| PBYPASS | 0 1 | No Yes. Primary Bypass |
| FIN2 | 1.5–240 MHz | Secondary Input Frequency, Only if PLL is bypassed for Secondary Output |
| SECFREQ | 1.5–240 MHz | Primary Output Frequency |
| SDELAYVAL | 0–8 ns | Primary Delay value, in steps of 0.25 nsA |
| SDELAYSIGN | 0 1 | Positive or Negative primary delay |
| SPHASESHIFT | 0 90 180 270 | Primary Phase-shift |
| SBYPASS | 0 1 | No Yes. Primary Bypass |
| FB | Internal Deskewed External | Feedback |
| CONF | STATICDYNAMIC | Configuration |
A. In the GUI, the delay is entered directly as a value between -3.75 and +3.75 without breaking it into sign and value.