10.2.9.1 ProASICPLUS® PLL I/O Description

The following table lists the I/O description of a ProASICPLUS PLL.

Table 10-155. I/O Description
NameSizeTypeRequired/OptionalFunction
GLA1OutputOptionalSecondary clock output
GLB1OutputRequiredPrimary clock output
LOCK1OutputRequiredPLL Lock
SDOUT1OutputRequiredOutput of serial interface shift register
CLK1InputRequiredInput clock for primary clock
CLKA1InputOptionalInput clock for secondary clock. Valid only in Bypass Mode
EXTFB1InputOptionalExternal Feedback
SCLK1InputOptionalShift Clock (Only Dynamic Mode)
SSHIFT1InputOptionalSerial Shift enable (Only Dynamic Mode)
SDIN1InputOptionalSerial Data in for PLL configuration bits (Only Dynamic Mode)
SUPDATE1InputOptionalSerial Update (Only Dynamic Mode)
MODE1OutputOptionalDynamic or Static mode indicator