21.14.57.4 Examples
The following example returns the paths from input port headdr_dat<31> to the input pin of register u0_headdr_data1_reg/data_out_t_31 under typical conditions.
timer_get_path -from "headdr_dat<31>" \
-to "u0_headdr_data1_reg/data_out_t_31/U0:D" \
-case typ \
-exp "yes" \
-maxpath "100" \
-maxexpapth "10"
The following example returns the paths from the clock pin of register gearbox_inst/bits64_out_reg<55> to the output port pma_tx_data_64bit[55]
timer_get_path -from "gearbox_inst/bits64_out_reg<55>/U0:CLK" \
-to {pma_tx_data_64bit[55]} \
-exp "yes"