13.29.5.3 Run Route
Select to run the router during Layout. If you have not run Layout before, Run Route is selected. Run Route is also selected if your previous Layout run completed with routing failures.
Incremental routing is available for Axcelerator devices. When activated, the option sets the previous routing information as the initial starting point. To use the incremental routing option in the script mode, see the Advanced Tcl Layout options for Axcelerator (in the Tcl Scripting section).