21.14.36.1 Arguments

[-from from_port]

Must be an input port of the design or a register or memory instance output pin. You can use wildcards.

[-through any_port]

Must be an output port of the design or a register or memory instance input pin. You can use wildcards.

[-to to_port]

Must be any instance pin. You can use wildcards.