21.14.1.3 Exceptions
You can only use this command as part of a –from, -to, or –through argument in the following Tcl commands: set_min_delay ,set_max_delay , set_multicycle_path and set_false_path.
You can only use this command as part of a –from, -to, or –through argument in the following Tcl commands: set_min_delay ,set_max_delay , set_multicycle_path and set_false_path.
Rev: A