20.3.1 SENTx Control Register 1

Note:
  1. This bit has no function in Receive mode (RCVEN = 1).
  2. This bit has no function in Transmit mode (RCVEN = 0).
Name: SENTxCON1
Offset: 0x080, 0x084, 0x088

Bit 15141312111098 
 SNTEN SNTSIDL RCVENTXMTXPOLCRCEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 PPPSPCEN PS NIBCNT[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – SNTEN SENTx Enable bit

ValueDescription
1

SENTx is enabled

0

SENTx is disabled

Bit 13 – SNTSIDL SENTx Stop in Idle Mode bit

ValueDescription
1

Discontinues module operation when the device enters Idle mode

0

Continues module operation in Idle mode

Bit 11 – RCVEN SENTx Receive Enable bit

ValueDescription
1

SENTx operates as a receiver

0

SENTx operates as a transmitter (sensor)

Bit 10 – TXM  SENTx Transmit Mode bit(1)

ValueDescription
1

SENTx transmits data frame only when triggered using the SYNCTXEN status bit

0

SENTx transmits data frames continuously while SNTEN = 1

Bit 9 – TXPOL  SENTx Transmit Polarity bit(1)

ValueDescription
1

SENTx data output pin is low in the Idle state

0

SENTx data output pin is high in the Idle state

Bit 8 – CRCEN CRC Enable bit

Module in Receive Mode (RCVEN = 1):

1 = SENTx performs CRC verification on received data using the preferred J2716 method

0 = SENTx does not perform CRC verification on received data

Module in Transmit Mode (RCVEN = 1):

1 = SENTx automatically calculates CRC using the preferred J2716 method

0 = SENTx does not calculate CRC

Bit 7 – PPP Pause Pulse Present bit

ValueDescription
1

SENTx is configured to transmit/receive SENT messages with pause pulse

0

SENTx is configured to transmit/receive SENT messages without pause pulse

Bit 6 – SPCEN  Short PWM Code Enable bit(2)

ValueDescription
1

SPC control from external source is enabled

0

SPC control from external source is disabled

Bit 4 – PS SENTx Module Clock Prescaler (divider) bit

ValueDescription
1

Divide-by-4

0

Divide-by-1

Bits 2:0 – NIBCNT[2:0] Nibble Count Control bits

ValueDescription
111

Reserved; do not use

110

Module transmits/receives six data nibbles in a SENT data pocket

101

Module transmits/receives five data nibbles in a SENT data pocket

100

Module transmits/receives four data nibbles in a SENT data pocket

011

Module transmits/receives three data nibbles in a SENT data pocket

010

Module transmits/receives two data nibbles in a SENT data pocket

001

Module transmits/receives one data nibble in a SENT data pocket

000

Reserved; do not use