20.3.4 SENTx Receive Data Register High
Note:
- Register bits are read-only in
Receive mode (RCVEN =
1). In Transmit mode, the CRC[3:0] bits are read-only when automatic CRC calculation is enabled (RCVEN =0, CRCEN =1).
| Name: | SENTxDATAH(1) |
| Offset: | 0x096, 0x0AE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| STAT[3:0] | DATA1[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATA2[3:0] | DATA3[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |