33.1 DC Characteristics
| Characteristic | VDD Range (in Volts) | Temperature Range (in °C) | Maximum MIPS dsPIC33CK512MPT608 Family |
|---|---|---|---|
| — | 3.0V to 3.6V | -40°C to +85°C | 100 |
| 3.0V to 3.6V | -40°C to +125°C | 100 |
| Rating | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
|
Industrial Temperature Devices Operating Junction Temperature Range Operating Ambient Temperature Range |
TJ TA |
-40 -40 |
— — |
+125 +85 |
°C °C |
|
Extended Temperature Devices Operating Junction Temperature Range Operating Ambient Temperature Range |
TJ TA |
-40 -40 |
— — |
+140 +125 |
°C °C |
|
Power Dissipation: Internal Chip Power Dissipation: PINT = VDD x (IDD – Σ IOH) | PD | PINT + PI/O | w | ||
|
I/O Pin Power Dissipation: I/O = Σ ({VDD – VOH} x IOH) + Σ (VOL x IOL) | |||||
| Maximum Allowed Power Dissipation | PDMAX | (TJ – TA)/θJA | W | ||
| Characteristic | Symbol | Typ. | Max. | Unit | Notes |
|---|---|---|---|---|---|
| Package Thermal Resistance, 100-Pin TQFP, 12x12x1 mm | θJA | 44.7 | — | °C/W | 1 |
|
Note:
| |||||
| Operating
Conditions: 3.0V to 3.6V (unless otherwise stated)(1) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions |
| Operating Voltage | |||||||
| DC10 | VDD | Supply Voltage | 3.0 | — | 3.6 | V | |
|
DC11 |
AVDD |
Supply Voltage |
Greater of: VDD – 0.3 or 3.0 | — |
Lesser of: VDD + 0.3 or 3.6 |
V |
The difference between AVDD supply and VDD supply must not exceed ±300 mV at all times, including during device power-up |
| DC16 | VPOR(3) | VDD Start Voltage to Ensure Internal Power-on Reset Signal | — | — | VSS | V | |
| DC17 | SVDD | VDD Rise Rate to Ensure Internal Power-on Reset Signal | 0.03 | — | 100 | V/ms | 0V-3V in 100 ms |
| BO10 | VBOR(3) | BOR Event on VDD Transition High-to-Low(2) | 2.68 | 2.84 | 2.99 | V | |
|
Note:
| |||||||
| DC Characteristics | Run | Standard Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||
|---|---|---|---|---|---|---|
| Parameter No. | Typ. | Max. | Units | Conditions | ||
| Operating Current (IDD)(1,2) | ||||||
| DC20 | 7.76 | 10.7 | mA | -40°C | 3.3V |
10 MIPS (N = 1, N2 = 5, N3 = 2, M = 50, FVCO = 400 MHz, FPLLO = 40 MHz) |
| 7.49 | 10 | mA | +25°C | |||
| 7.82 | 15.5 | mA | +85°C | |||
| 10.32 | 23.5 | mA | +125°C | |||
| DC21 | 10.36 | 13.1 | mA | -40°C | 3.3V |
20 MIPS (N = 1, N2 = 5, N3 = 1, M = 60, FVCO = 480 MHz, FPLLO = 280 MHz) |
| 10.09 | 12.45 | mA | +25°C | |||
| 10.42 | 17.5 | mA | +85°C | |||
| 12.89 | 25.5 | mA | +125°C | |||
| DC22 | 14.54 | 17.45 | mA | -40°C | 3.3V |
40 MIPS (N = 1, N2 = 3, N3 = 1, M = 60, FVCO = 480 MHz, FPLLO = 160 MHz) |
| 14.26 | 16.7 | mA | +25°C | |||
| 14.58 | 22 | mA | +85°C | |||
| 17.06 | 30 | mA | +125°C | |||
| DC23 | 22.2 | 25.4 | mA | -40°C | 3.3V |
70 MIPS (N = 1, N2 = 2, N3 = 1, M = 70, FVCO = 560 MHz, FPLLO = 280 MHz) |
| 21.91 | 24.9 | mA | +25°C | |||
| 22.21 | 30.75 | mA | +85°C | |||
| 24.65 | 37.5 | mA | +125°C | |||
| DC24 | 27.36 | 30.7 | mA | -40°C | 3.3V |
90 MIPS (N = 1, N2 = 2, N3 = 1, M = 90, FVCO = 720 MHz, FPLLO = 360 MHz) |
| 26.96 | 30.5 | mA | +25°C | |||
| 26.68 | 35 | mA | +85°C | |||
| 29.01 | 42 | mA | +125°C | |||
| DC25 | 27.14 | 30.9 | mA | -40°C | 3.3V |
100 MIPS (N = 1, N2 = 1, N3 = 1, M = 50, FVCO = 400 MHz, FPLLO = 400 MHz) |
| 26.54 | 30.1 | mA | +25°C | |||
| 26.79 | 35 | mA | +85°C | |||
| 29.23 | 42.5 | mA | +125°C | |||
|
Note:
| ||||||
| Parameter No. | Typ.(1) | Max. | Units | Conditions | ||
|---|---|---|---|---|---|---|
| DC40 | 6.41 | 8.47 | mA | -40°C | 3.3V | 10 MIPS (N = 1, N2 = 5, N3 = 2, M = 50, FVCO = 400 MHz, FPLLO = 40 MHz) |
| 6.15 | 7.57 | mA | +25°C | |||
| 6.45 | 13 | mA | +85°C | |||
| 8.95 | 22 | mA | +125°C | |||
| DC41 | 7.31 | 10.1 | mA | -40°C | 3.3V | 20 MIPS (N = 1, N2 = 5, N3 = 1, M = 50, FVCO = 400 MHz, FPLLO = 80 MHz) |
| 7.04 | 9.1 | mA | +25°C | |||
| 7.36 | 14.75 | mA | +85°C | |||
| 9.83 | 22.75 | mA | +125°C | |||
| DC42 | 9.4 | 12.3 | mA | -40°C | 3.3V | 40 MIPS (N = 1, N2 = 3, N3 = 1, M = 60, FVCO = 480 MHz, FPLLO = 160 MHz) |
| 9.13 | 11.2 | mA | +25°C | |||
| 9.45 | 16.5 | mA | +85°C | |||
| 11.92 | 25 | mA | +125°C | |||
| DC43 | 12.39 | 15.3 | mA | -40°C | 3.3V | 70 MIPS (N = 1, N2 = 2, N3 = 1, M = 70, FVCO = 560 MHz, FPLLO = 280 MHz) |
| 12.11 | 14.3 | mA | +25°C | |||
| 12.43 | 19.75 | mA | +85°C | |||
| 14.89 | 28.25 | mA | +125°C | |||
| DC44 | 14.78 | 17.85 | mA | -40°C | 3.3V | 90 MIPS (N = 1, N2 = 2, N3 = 1, M = 90, FVCO = 720 MHz, FPLLO = 360 MHz) |
| 14.5 | 16.9 | mA | +25°C | |||
| 14.81 | 22.5 | mA | +85°C | |||
| 17.26 | 29.5 | mA | +125°C | |||
| DC45 | 14.44 | 17.55 | mA | -40°C | 3.3V | 100 MIPS (N = 1, N2 = 1, N3 = 1, M = 50, FVCO = 400 MHz, FPLLO = 400 MHz) |
| 14.15 | 16.5 | mA | +25°C | |||
| 14.46 | 22.25 | mA | +85°C | |||
| 17.5 | 30 | mA | +125°C | |||
|
Note:
| ||||||
| DC Charateristics | Sleep | Standard Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||
|---|---|---|---|---|---|
| Parameter No. | Typ.(1) | Max. | Units | Conditions | |
| Power-Down Current (IPD)(2,4) | |||||
| DC60 | 270 | 650 | μA | -40°C | 3.3V |
| 525 | 1000 | μA | +25°C | ||
| 2150 | 7250 | μA | +85°C | ||
| 7.03 | 18.5 | mA | +125°C(3) | ||
|
Note:
| |||||
| Parameter No. | Typ.(1) | Max | Doze Ratio | Units | Conditions | ||
|---|---|---|---|---|---|---|---|
| DC70 | 18.19 | 20 | 1:2 | mA | -40°C | 3.3V |
70 MIPS (N = 1, N2 = 2, N3 = 1, M = 70, FVCO = 560 MHz, FPLLO = 280 MHz) |
| 12.66 | 15 | 1:128 | mA | ||||
| 17.54 | 20.15 | 1:2 | mA | +25°C | |||
| 12.39 | 14.7 | 1:128 | mA | ||||
| 17.85 | 25 | 1:2 | mA | +85°C | |||
| 12.7 | 20 | 1:128 | mA | ||||
| 20.32 | 32.5 | 1:2 | mA | +125°C | |||
| 16.05 | 28.5 | 1:128 | mA | ||||
| DC71 | 22.3 | 25.55 | 1:2 | mA | -40°C | 3.3V |
100 MIPS (N = 1, N2 = 1, N3 = 1, M = 50, FVCO = 400 MHz, FPLLO = 400 MHz) |
| 14.83 | 17.25 | 1:128 | mA | ||||
| 21.86 | 25.05 | 1:2 | mA | +25°C | |||
| 14.55 | 16.95 | 1:128 | mA | ||||
| 22.16 | 30 | 1:2 | mA | +85°C | |||
| 14.86 | 22 | 1:128 | mA | ||||
| 24.62 | 36.5 | 1:2 | mA | +125°C | |||
| 17.45 | 30 | 1:128 | mA | ||||
|
Note:
| |||||||
| DC Characteristics | Standard Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||
|---|---|---|---|---|---|
| Parameter No. | Typ. | Max. | Units | Conditions | |
| DC61c | 25 | 125 | µA | -40°C | 3.3V |
| DC61b | 110 | 600 | µA | +25°C | |
| DC61a | 100 | 600 | µA | +85°C | |
| DC61d | 100 | 600 | µA | +125°C | |
|
Note:
| |||||
| DC Characteristics | Standard Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||
|---|---|---|---|---|---|
| Parameter No. | Typ. | Max. | Units | Conditions | |
| DC100 | 5.96 | 6.6 | mA | -40°C, 3.3V |
PWM Output 500 kHz, PWM Input (AFPLLO = 500 MHz), AVCO = 1000 MHz, PLLFBD = 125, APLLDIV = 2 |
| 5.99 | 6.7 | mA | +25°C, 3.3V | ||
| 5.92 | 6.9 | mA | +85°C, 3.3V | ||
| 5.47 | 7 | mA | +125°C, 3.3V | ||
| DC101 | 4.89 | 5.4 | mA | -40°C, 3.3V |
PWM Output 500 kHz, PWM Input (AFPLLO = 400 MHz), AVCO = 400 MHz, PLLFBD = 50, APLLDIV = 1 |
| 4.91 | 5.5 | mA | +25°C, 3.3V | ||
| 4.85 | 5.7 | mA | +85°C, 3.3V | ||
| 4.42 | 5.7 | mA | +125°C, 3.3V | ||
| DC102 | 2.77 | 3.7 | mA | -40°C, 3.3V |
PWM Output 500 kHz, PWM Input (AFPLLO = 200 MHz), AVCO = 400 MHz, PLLFBD = 50, APLLDIV = 2 |
| 2.75 | 3.7 | mA | +25°C, 3.3V | ||
| 2.7 | 3.7 | mA | +85°C, 3.3V | ||
| 2.26 | 3.7 | mA | +125°C, 3.3V | ||
| DC103 | 1.67 | 2 | mA | -40°C, 3.3V |
PWM Output 500 kHz, PWM Input (AFPLLO = 100 MHz), AVCO = 400 MHz, PLLFBD = 50, APLLDIV = 4 |
| 1.66 | 2.2 | mA | +25°C, 3.3V | ||
| 1.63 | 2.3 | mA | +85°C, 3.3V | ||
| 1.17 | 2.3 | mA | +125°C, 3.3V | ||
|
Note:
| |||||
| DC Characteristics | Standard Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||
|---|---|---|---|---|---|
| Parameter No. | Typ. | Max. | Units | Conditions(1) | |
| DC110 | 5.93 | 6.6 | mA | -40°C, 3.3V |
AFPLLO = 500 MHz, AVCO = 1000 MHz, PLLFBD = 125, APLLDIV = 2 |
| 5.95 | 7 | mA | +25°C, 3.3V | ||
| 6.15 | 7.6 | mA | +85°C, 3.3V | ||
| 7.15 | 9 | mA | +125°C, 3.3V | ||
| DC111 | 2.72 | 3.3 | mA | -40°C, 3.3V |
AFPLLO = 400 MHz, AVCO = 400 MHz, PLLFBD = 50, APLLDIV = 1 |
| 2.74 | 3.7 | mA | +25°C, 3.3V | ||
| 2.92 | 4.3 | mA | +85°C, 3.3V | ||
| 3.87 | 5.6 | +125°C, 3.3V | |||
| DC112 | 1.39 | 2.7 | mA | -40°C, 3.3V |
AFPLLO = 200 MHz, AVCO = 400 MHz, PLLFBD = 50, APLLDIV = 2 |
| 1.49 | 2.7 | mA | +25°C, 3.3V | ||
| 1.65 | 3 | mA | +85°C, 3.3V | ||
| 2.6 | 4.4 | mA | +125°C, 3.3V | ||
| DC113 | 0.79 | 1.1 | mA | -40°C, 3.3V |
AFPLLO = 100 MHz, AVCO = 400 MHz, PLLFBD = 50, APLLDIV = 4 |
| 0.84 | 1.4 | mA | +25°C, 3.3V | ||
| 0.96 | 2.3 | mA | +85°C, 3.3V | ||
| 1.93 | 3.6 | mA | +125°C, 3.3V | ||
|
Note:
| |||||
| DC Charateristics | Standard Operating Conditions: 3.0V
to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||
|---|---|---|---|---|---|---|
| Parameter No. | Typ. | Max. | Units | Conditions | ||
| DC120 | 3.61 | 4 | mA | -40°C | 3.3V |
TAD = 14.3 ns (3.5 Msps conversion rate) |
| 3.68 | 4.1 | mA | +25°C | |||
| 3.69 | 4.2 | mA | +85°C | |||
| 3.89 | 4.6 | mA | +125°C | |||
| DC Characteristics | Standard Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||
|---|---|---|---|---|---|
| Parameter No. | Typ. | Max. | Units | Conditions | |
| DC130 | 1.2 | 1.35 | mA | -40°C, 3.3V | AFPLLO @ 500 MHz(1) |
| 1.23 | 1.65 | mA | +25°C, 3.3V | ||
| 1.23 | 1.65 | mA | +85ºC, 3.3V | ||
| 1.24 | 1.65 | mA | +125°C, 3.3V | ||
|
Note:
| |||||
| Parameter No. | Typ. | Max. | Units | Conditions | |
|---|---|---|---|---|---|
| DC140 | 0.25 | 1 | mA | -40°C | 3.3V |
| 0.27 | 1.1 | mA | +25°C | ||
| 0.32 | 1.4 | mA | +85°C | ||
| 0.4647 | 1.7 | mA | +125°C | ||
|
Note:
| |||||
| Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(1) | Max. | Units | Conditions |
| VIL | Input Low Voltage | ||||||
| DI10 | Any I/O Pin and MCLR | VSS | — | 0.2 VDD | V | ||
| I/O Pins with SDAx, SCLx | VSS | — | 0.3 VDD | V | SMBus disabled | ||
| I/O Pins with SDAx, SCLx | VSS | — | 0.8 | V | SMBus enabled | ||
| I/O Pins with SDAx, SCLx | VSS | — | 0.8 | V | SMBus 3.0 | ||
| VIH | Input High Voltage | ||||||
| DI20 | I/O Pins Not 5V Tolerant(3) | 0.8 VDD | — | VDD | V | ||
| 5V Tolerant I/O Pins and MCLR(3) | 0.8 VDD | — | 5.5 | V | |||
| 5V Tolerant I/O Pins with SDAx, SCLx(3) | 0.8 VDD | — | 5.5 | V | SMBus disabled | ||
| 5V Tolerant I/O Pins with SDAx, SCLx(3) | 2.1 | — | 5.5 | V | SMBus enabled | ||
| 5V Tolerant I/O Pins with SDAx, SCLx(3) | 1.35 | — | 5.5 | V | SMBus 3.0 | ||
| I/O Pins with SDAx, SCLx Not 5V Tolerant(3) | 0.8 VDD | — | VDD | V | SMBus disabled | ||
| I/O Pins with SDAx, SCLx Not 5V Tolerant(3) | 2.1 | — | VDD | V | SMBus enabled | ||
| I/O Pins with SDAx, SCLx Not 5V Tolerant(3) | 1.35 | — | VDD | V | SMBus 3.0 | ||
| DI30 | ICNPU | Input Change Notification Pull-up Current(2,4) | 175 | 360 | 545 | µA | VDD = 3.6V, VPIN = VSS |
| DI31 | ICNPD | Input Change Notification Pull-Down Current(4) | 65 | 215 | 360 | µA | VDD = 3.6V, VPIN = VDD |
|
Note:
| |||||||
| Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Max. | Units | Conditions |
| DI50 | IIL | Input Leakage Current(1) | ||||
| I/O Pins 5V Tolerant(2) | -700 | +700 | nA | VPIN = VSS or VDD | ||
| I/O Pins Not 5V Tolerant(2) | -700 | +700 | nA | |||
| MCLR | -700 | +700 | nA | |||
| OSCI | -700 | +700 | nA | XT and HS modes | ||
|
Note:
| ||||||
| Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Max. | Units | Conditions |
| DI60a | IICL | Input Low Injection Current | 0 | -5(1,4) | mA | All pins |
| DI60b | IICH | Input High Injection Current | 0 | +5(2,3,4) | mA | All pins, except all 5V tolerant pins |
| DI60c | ΣIICT | Total Input Injection Current (sum of all I/O and control pins)(5) | -20 | +20 | mA | Absolute instantaneous sum of all ± input injection
currents from all
I/O pins ( | IICL | + | IICH | ) ≤ ΣIICT |
|
Note:
| ||||||
| Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions |
| DO10 | VOL | Output Low Voltage 4x Sink Driver Pins | — | — | 0.42 | V | VDD = 3.6V, IOL < 9 mA |
| Output Low Voltage 8x Sink Driver Pins(1) | — | — | 0.4 | V | VDD = 3.6V, IOL < 11 mA | ||
| DO20 | VOH | Output High Voltage 4x Source Driver Pins | 2.4 | — | — | V | VDD= 3.6V, IOH > -8 mA |
| Output High Voltage 8x Source Driver Pins(1) | 2.4 | — | — | V | VDD = 3.6V, IOH > -12 mA | ||
|
Note:
| |||||||
| DC Characteristics | Standard Operating
Conditions: 3.0V to 3.6V (unless otherwise stated)(1) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions | |
| BO10 | VBOR | BOR Event on VDD Transition High-to-Low | 2.68 | 2.84 | 2.99 | V | VDD (Note 2) | |
|
Note:
| ||||||||
| Operating
Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Max. | Units | Conditions |
| Program Flash Memory | ||||||
| D130 | EP | Cell Endurance | 10,000 | — | E/W | -40°C to +125°C |
| D131 | VPR | VDD for Read | 3.0 | 3.6 | V | |
| D132b | VPEW | VDD for Self-Timed Write | 3.0 | 3.6 | V | |
| D134 | TRETD | Characteristic Retention | 20 | — | Year | Provided no other specifications are violated, -40°C to +125°C |
| D137a | TPE | Page Erase Time | 15.3 | 16.82 | ms | TPE = 128,454 FRC cycles (Note 1) |
| D138a | TWW | Word Write Time | 47.7 | 52.3 | µs | TWW = 400 FRC cycles (Note 1) |
| D139a | TRW | Row Write Time | 2.0 | 2.2 | ms | TRW = 16,782 FRC cycles (Note 1) |
|
Note:
| ||||||
| Operating Conditions: 3.0V to
3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(2) | Max. | Units | Conditions |
| D141 | Iss_Active | Operating Current(1) | — | 13.02 | — | mA | -40°C, 3.3V |
| — | 13.89 | 26 | mA | +25°C, 3.3V | |||
| — | 14.17 | — | mA | +85°C,3.3V | |||
| — | 14.11 | — | mA | +125°C,3.3V | |||
| D142 | Iss_Idle | Idle Current | — | 5.05 | — | mA | -40°C, 3.3V |
| — | 5.23 | 10 | mA | +25°C, 3.3V | |||
| — | 5.42 | — | mA | +85°C,3.3V | |||
| — | 5.7 | — | mA | +125°C,3.3V | |||
| D143 | Iss_Sleep | Sleep Current | — | 3.13 | — | μA | -40°C, 3.3V |
| — | 3.3 | 15 | μA | +25°C, 3.3V | |||
| — | 3.56 | — | μA | +85°C,3.3V | |||
| — | 4.42 | — | μA | +125°C,3.3V | |||
|
Note:
| |||||||