33.2 AC Characteristics and Timing Parameters
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions |
|---|---|---|---|---|---|---|---|
| DO50 | COSCO | OSCO Pin | — | — | 15 | pF | In XT and HS modes, when External Clock is used to drive OSCI |
| DO56 | CIO | All I/O Pins and OSCO | — | — | 50 | pF | EC mode |
| DO58 | CB | SCLx, SDAx | — | — | 400 | pF | In I2C mode |
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym | Characteristic | Min. | Typ.(1) | Max. | Units | Conditions |
| OS10 | FIN | External CLKI Frequency (External Clocks allowed only in EC and ECPLL modes) | DC | — | 64 | MHz | EC |
| Oscillator Crystal Frequency | 3.5 | — | 10 | MHz | XT | ||
| 10 | — | 32 | MHz | HS | |||
| OS20 | TOSC | TOSC = 1/FOSC | 15.6 | — | DC | ns | |
| OS25 | TCY | Instruction Cycle Time(2) | 10 | — | DC | ns | |
| OS30 | TOSL, TOSH | External Clock in (OSCI) High or Low Time | 0.45 x TOSC | — | 0.55 x TOSC | ns | EC |
| OS31 | TOSR, TOSF | External Clock in (OSCI) Rise or Fall Time | — | — | 20 | ns | EC |
| OS40 | TCKR | CLKO Rise Time(3,4) | — | 5.4 | — | ns | |
| OS41 | TCKF | CLKO Fall Time(3,4) | — | 6.4 | — | ns | |
| OS42 | GM | External Oscillator Transconductance(3) | 2.7 | — | 4 | mA/V | XTCFG[1:0] = 00, XTBST =
0 |
| 4 | — | 7 | mA/V | XTCFG[1:0] = 00, XTBST =
1 | |||
| 4.5 | — | 7 | mA/V | XTCFG[1:0] = 01, XTBST =
0 | |||
| 6 | — | 11.9 | mA/V | XTCFG[1:0] = 01, XTBST =
1 | |||
| 5.9 | — | 9.7 | mA/V | XTCFG[1:0] = 10, XTBST =
0 | |||
| 6.9 | — | 15.9 | mA/V | XTCFG[1:0] = 10, XTBST =
1 | |||
| 6.7 | — | 12 | mA/V | XTCFG[1:0] = 11, XTBST =
0 | |||
| 7.5 | — | 19 | mA/V | XTCFG[1:0] = 11, XTBST =
1 | |||
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(1) | Max. | Units | Conditions | |
| OS50 | FPLLI | PLL Voltage Controlled Oscillator (VCO) Input Frequency Range | 8(2) | — | 64 | MHz | ECPLL, XTPLL modes | |
| OS51 | FVCO | On-Chip VCO System Frequency | 400 | — | 1600 | MHz | ||
| OS52 | TLOCK | PLL Start-up Time (Lock Time) | — | 60 | — | µs | ||
|
Note:
| ||||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(1) | Max. | Units | Conditions | |
| OS50 | FPLLI | APLL Voltage Controlled Oscillator (VCO) Input Frequency Range | 8(2) | — | 64 | MHz | ECPLL, XTPLL modes | |
| OS51 | FVCO | On-Chip VCO System Frequency | 400 | — | 1600 | MHz | ||
| OS52 | TLOCK | APLL Start-up Time (Lock Time) | — | 125 | — | µs | ||
|
Note:
| ||||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Characteristic | Min. | Max. | Units | Conditions | |
| Internal FRC Accuracy @ FRC Frequency = 8 MHz(1) | ||||||
| F20a | FRC | -2(2) | +2 | % | -40°C ≤ TA ≤ 0°C | |
| -1.5 | +1.5 | % | -5°C ≤ TA ≤ +85°C | |||
| -2 | +2 | % | +85°C ≤ TA ≤ +125°C | |||
| F22 | BFRC/LPRC | -17 | +17 | % | -40°C ≤ TA ≤ +125°C | |
|
Note:
| ||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(1) | Max. | Units | Conditions | |
| DO31 | TIOR | Port Output Rise Time(2) | — | 6.5 | 9.7 | ns | ||
| DO32 | TIOF | Port Output Fall Time(2) | — | 3.2 | 4.2 | ns | ||
| DI35 | TINP | INTx Pin High or Low Time (input) | 20 | — | — | ns | ||
| DI40 | TRBP | CNx High or Low Time (input) | 2 | — | — | TCY | ||
|
Note:
| ||||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Typ.(2) | Max. | Units | Conditions |
| SY00 | TPU | Power-up Period | — | 200 | — | µs | |
| SY10 | TOST | Oscillator Start-up Time | — | 1024 TOSC | — | — | TOSC = OSCI period |
| SY13 | TIOZ | I/O High-Impedance from MCLR Low or Watchdog Timer Reset | — | 1.5 | — | µs | |
| SY20 | TMCLR | MCLR Pulse Width (low) | 2 | — | — | µs | |
| SY30 | TBOR | BOR Pulse Width (low) | 1 | — | — | µs | |
| SY35 | TFSCM | Fail-Safe Clock Monitor Delay | — | 500 | 900 | µs | -40°C to +85°C |
| SY36 | TVREG | Voltage Regulator Standby-to-Active mode Transition Time | — | — | 40 | µs | Clock fail to BFRC switch |
| SY37 | TOSCDFRC | FRC Oscillator Start-up Delay | — | — | 15 | µs | From POR event |
| SY38 | TOSCDLPRC | LPRC Oscillator Start-up Delay | — | — | 50 | µs | From Reset event |
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Typ. | Max. | Units | Conditions |
| MP00 | FIN | PWM Input Frequency | 450 | — | 500 | MHz | Note 2 |
| MP10 | TFPWM | PWMx Output Fall Time | — | — | — | ns | See Parameter DO32 |
| MP11 | TRPWM | PWMx Output Rise Time | — | — | — | ns | See Parameter DO31 |
| MP20 | TFD | Fault Input ↓ to PWMx I/O Change | — | — | 26 | ns | PCI Inputs 19 through 22 |
| MP30 | TFH | Fault Input Pulse Width | 8 | — | — | ns | |
|
Note:
| |||||||
|
SPI Host Transmit Only (Half-Duplex) |
SPI Host Transmit/ Receive (Full-Duplex) |
SPI Client Transmit/ Receive (Full-Duplex) |
CKE |
Maximum Data Rate (MHz) |
Condition |
|---|---|---|---|---|---|
| Figure 33-7 Figure 33-8 | — | — | 0 | 15 | Using PPS |
| 40 | Dedicated Pin | ||||
| Figure 33-8 Table 33-32 | — | — | 1 | 15 | Using PPS |
| 40 | Dedicated Pin | ||||
| — | Figure 33-9 Table 33-33 | — | 0 | 9 | Using PPS |
| 40 | Dedicated Pin | ||||
| — | Figure 33-10 Table 33-34 | — | 1 | 9 | Using PPS |
| 40 | Dedicated Pin | ||||
| — | — | Figure 33-11 Table 33-35 | 0 | 15 | Using PPS |
| 40 | Dedicated Pin | ||||
| — | — | Figure 33-12 Table 33-36 | 1 | 15 | Using PPS |
| 40 | Dedicated Pin |
0)
Timing Characteristics1)
Timing Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Frequency | — | — | 15 | MHz | Using PPS pins |
| — | — | 40 | MHz | SPI2 dedicated pins | |||
| SP20 | TSCF | SCKx Output Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP21 | TSCR | SCKx Output Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP30 | TDOF | SDOx Data Output Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP31 | TDOR | SDOx Data Output Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | 6 | 20 | ns | |
| SP36 | TDIV2SCH, TDIV2SCL | SDOx Data Output Setup to First SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 3 | — | — | ns | SPI2 dedicated pins | |||
|
Note:
| |||||||
1, CKP = x, SMP = 1)
Timing
Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Frequency | — | — | 15 | MHz | Using PPS pins |
| — | — | 40 | MHz | SPI2 dedicated pins | |||
| SP20 | TSCF | SCKx Output Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP21 | TSCR | SCKx Output Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP30 | TDOF | SDOx Data Output Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP31 | TDOR | SDOx Data Output Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | 6 | 20 | ns | |
| SP36 | TDOV2SC, TDOV2SCL | SDOx Data Output Setup to First SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 3 | — | — | ns | SPI2 dedicated pins | |||
| SP40 | TDIV2SCH, TDIV2SCL | Setup Time of SDIx Data Input to SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 20 | — | — | ns | SPI2 dedicated pins | |||
| SP41 | TSCH2DIL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 15 | — | — | ns | SPI2 dedicated pins | |||
|
Note:
| |||||||
0, CKP = x, SMP = 1)
Timing
Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Frequency | — | — | 15 | MHz | Using PPS pins |
| — | — | 40 | MHz | SPI2 dedicated pins | |||
| SP20 | TSCF | SCKx Output Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP21 | TSCR | SCKx Output Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP30 | TDOF | SDOx Data Output Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP31 | TDOR | SDOx Data Output Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | 6 | 20 | ns | |
| SP36 | TDOV2SCH, TDOV2SCL | SDOx Data Output Setup to First SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 20 | — | — | ns | SPI2 dedicated pins | |||
| SP40 | TdiV2SCH, TdiV2SCL | Setup Time of SDIx Data Input to SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 10 | — | — | ns | SPI2 dedicated pins | |||
| SP41 | TSCH2DIL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 15 | — | — | ns | SPI2 dedicated pins | |||
|
Note:
| |||||||
0, CKP = x, SMP = 0)
Timing
Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Char.(1) | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Input Frequency | — | — | 15 | MHz | Using PPS pins |
| — | — | 40 | MHz | SPI2 dedicated pins | |||
| SP72 | TSCF | SCKx Input Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP73 | TSCR | SCKx Input Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP30 | TDOF | SDOx Data Output Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP31 | TDOR | SDOx Data Output Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | 6 | 20 | ns | |
| SP36 | TDOV2SCH, TDOV2SCL | SDOx Data Output Setup to First SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 20 | — | — | ns | SPI2 dedicated pins | |||
| SP40 | TDIV2SCH, TDIV2SCL | Setup Time of SDIx Data Input to SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 10 | — | — | ns | SPI2 dedicated pins | |||
| SP41 | TSCH2DIL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 15 | — | — | ns | SPI2 dedicated pins | |||
| SP50 | TSSL2SCH, TSSL2SCL | SSx ↓ to SCKx ↑ or SCKx ↓ Input | 120 | — | — | ns | |
| SP51 | TSSH2DOZ | SSx ↑ to SDOx Output High-Impedance | 8 | — | 50 | ns | Note 3 |
| SP52 | TSCH2SSH, TSCL2SSH | SSx ↑ After SCKx Edge | 1.5 TCY + 40 | — | — | ns | Note 3 |
|
Note:
| |||||||
1, CKP = x, SMP = 0)
Timing
Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Input Frequency | — | — | 15 | MHz | Using PPS pins |
| — | — | 40 | MHz | SPI2 dedicated pins | |||
| SP72 | TSCF | SCKx Input Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP73 | TSCR | SCKx Input Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP30 | TDOF | SDOx Data Output Fall Time | — | — | — | ns | See Parameter DO32 (Note 3) |
| SP31 | TDOR | SDOx Data Output Rise Time | — | — | — | ns | See Parameter DO31 (Note 3) |
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | 6 | 20 | ns | |
| SP36 | TDOV2scH, TDOV2SCL | SDOx Data Output Setup to First SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 20 | — | — | ns | SPI2 dedicated pins | |||
| SP40 | TDIV2SCH, TDIV2SCL | Setup Time of SDIx Data Input to SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 10 | — | — | ns | SPI2 dedicated pins | |||
| SP41 | TSCH2diL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 30 | — | — | ns | Using PPS pins |
| 15 | — | — | ns | SPI2 dedicated pins | |||
| SP50 | TSSL2SCH, TssL2scL | SSx ↓ to SCKx ↑ or SCKx ↓ Input | 120 | — | — | ns | |
| SP51 | TSSH2doZ | SSx ↑ to SDOx Output High-Impedance | 8 | — | 50 | ns | Note 3 |
| SP52 | TSCH2SSH, TSCL2SSH | SSx ↑ After SCKx Edge | 1.5 TCY + 40 | — | — | ns | Note 3 |
| SP60 | TSSL2DOV | SDOx Data Output Valid After SSx Edge | — | — | 50 | ns | |
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(4) | Min.(1) | Max. | Units | Conditions | |
| IM10 | Tlo:scl | Clock Low Time | 100 kHz mode | TCY (BRG + 1) | — | µs | |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM11 | Thi:scl | Clock High Time | 100 kHz mode | TCY (BRG + 1) | — | µs | |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM20 | Tf:scl | SDAx and SCLx Fall Time | 100 kHz mode | — | 300 | ns | Cb is specified to be from 10 to 400 pF |
| 400 kHz mode | 20 x (VDD/5.5V) | 300 | ns | ||||
| 1 MHz mode(2) | — | 120 | ns | ||||
| IM21 | Tr:scl | SDAx and SCLx Rise Time | 100 kHz mode | — | 1000 | ns | Cb is specified to be from 10 to 400 pF |
| 400 kHz mode | 20 + 0.1 Cb | 300 | ns | ||||
| 1 MHz mode(2) | — | 120 | ns | ||||
| IM25 | Tsu:dat | Data Input Setup Time | 100 kHz mode | 250 | — | ns | |
| 400 kHz mode | 100 | — | ns | ||||
| 1 MHz mode(2) | 50 | — | ns | ||||
| IM26 | Thd:dat | Data Input Hold Time | 100 kHz mode | 0 | — | µs | |
| 400 kHz mode | 0 | 0.9 | µs | ||||
| 1 MHz mode(2) | 0 | 0.3 | µs | ||||
| IM30 | Tsu:sta | Start Condition Setup Time | 100 kHz mode | TCY (BRG + 1) | — | µs | Only relevant for Repeated Start condition |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM31 | Thd:sta | Start Condition Hold Time | 100 kHz mode | TCY (BRG + 1) | — | µs | After this period, the first clock pulse is generated |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM33 | Tsu:sto | Stop Condition Setup Time | 100 kHz mode | TCY (BRG + 1) | — | µs | |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM34 | Thd:sto | Stop Condition Hold Time | 100 kHz mode | TCY (BRG + 1) | — | µs | |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM40 | Taa:scl | Output Valid from Clock | 100 kHz mode | — | 3450 | ns | |
| 400 kHz mode | — | 900 | ns | ||||
| 1 MHz mode(2) | — | 450 | ns | ||||
| IM45 | Tbf:sda | Bus Free Time | 100 kHz mode | 4.7 | — | µs | Time the bus must be free before a new transmission can start |
| 400 kHz mode | 1.3 | — | µs | ||||
| 1 MHz mode(2) | 0.5 | — | µs | ||||
| IM50 | Cb | Bus Capacitive Loading | — | 400 | pF | ||
| IM51 | Tpgd | Pulse Gobbler Delay | 65 | 390 | ns | Note 3 | |
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(3) | Min. | Max. | Units | Conditions | |
| IS10 | Tlo:scl | Clock Low Time | 100 kHz mode | 4.7 | — | µs | |
| 400 kHz mode | 1.3 | — | µs | ||||
| 1 MHz mode(1) | 0.5 | — | µs | ||||
| IS11 | Thi:scl | Clock High Time | 100 kHz mode | 4.0 | — | µs | Device must operate at a minimum of 1.5 MHz |
| 400 kHz mode | 0.6 | — | µs | Device must operate at a minimum of 10 MHz | |||
| 1 MHz mode(1) | 0.28 | — | µs | ||||
| IS20 | Tf:scl | SDAx and SCLx Fall Time | 100 kHz mode | — | 300 | ns | Cb is specified to be from 10 to 400 pF |
| 400 kHz mode | 20 x (VDD/5.5V) | 300 | ns | ||||
| 1 MHz mode(1) | 20 x (VDD/5.5V) | 120 | ns | ||||
| IS21 | Tr:scl | SDAx and SCLx Rise Time | 100 kHz mode | 20 + 0.1 Cb | 1000 | ns | Cb is specified to be from 10 to 400 pF |
| 400 kHz mode | — | 300 | ns | ||||
| 1 MHz mode(1) | — | 120 | ns | ||||
| IS25 | Tsu:dat | Data Input Setup Time | 100 kHz mode | 250 | — | ns | |
| 400 kHz mode | 100 | — | ns | ||||
| 1 MHz mode(1) | 50 | — | ns | ||||
| IS26 | Thd:dat | Data Input Hold Time | 100 kHz mode | 0 | — | µs | |
| 400 kHz mode | 0 | 0.9 | µs | ||||
| 1 MHz mode(1) | 0 | 0.3 | µs | ||||
| IS30 | Tsu:sta | Start Condition Setup Time | 100 kHz mode | 4.7 | — | µs | Only relevant for Repeated Start condition |
| 400 kHz mode | 0.6 | — | µs | ||||
| 1 MHz mode(1) | 0.26 | — | µs | ||||
| IS31 | Thd:sta | Start Condition Hold Time | 100 kHz mode | 4.0 | — | µs | After this period, the first clock pulse is generated |
| 400 kHz mode | 0.6 | — | µs | ||||
| 1 MHz mode(1) | 0.26 | — | µs | ||||
| IS33 | Tsu:sto | Stop Condition Setup Time | 100 kHz mode | 4 | — | µs | |
| 400 kHz mode | 0.6 | — | µs | ||||
| 1 MHz mode(1) | 0.26 | — | µs | ||||
| IS34 | Thd:sto | Stop Condition Hold Time | 100 kHz mode | > 0 | — | µs | |
| 400 kHz mode | > 0 | — | µs | ||||
| 1 MHz mode(1) | > 0 | µs | |||||
| IS40 | Taa:scl | Output Valid from Clock | 100 kHz mode | 0 | 3540 | ns | |
| 400 kHz mode | 0 | 900 | ns | ||||
| 1 MHz mode(1) | 0 | 400 | ns | ||||
| IS45 | Tbf:sda | Bus Free Time | 100 kHz mode | 4.7 | — | µs | Time the bus must be free before a new transmission can start |
| 400 kHz mode | 1.3 | — | µs | ||||
| 1 MHz mode(1) | 0.5 | — | µs | ||||
| IS50 | CB | Bus Capacitive Loading | — | 400 | pF | ||
| IS51 | TPGD | Pulse Gobbler Delay | 65 | 390 | ns | Note 2 | |
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +125°C | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Typ.(2) | Max. | Units | Conditions | |
| UA10 | TUABAUD | UARTx Baud Time | 40 | — | — | ns | ||
| UA11 | FBAUD | UARTx Baud Frequency | — | — | 15 | Mbps | ||
| UA20 | TCWF | Start Bit Pulse Width to Trigger UARTx Wake-up | 50 | — | — | ns | ||
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)(4) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristics | Min. | Typical(7) | Max. | Units | Conditions |
| Clock Requirements | |||||||
| AD9 | FSRC |
ADC Module Input Frequency | — | — | 500 | MHz |
Clock frequency selected by the CLKSELx bits |
| AD10 | FCORESRC |
ADC Control Clock Frequency | — | — | 250 | MHz |
Clock frequency after the first divider controlled by the CLKDIVx bits |
| AD11 | FADCORE |
ADC SAR Core Clock Frequency | — | — | 70 | MHz |
SAR core frequency after the second divider controlled by the ADCSx or SHRADCSx bits |
| Analog Input | |||||||
| AD12 | VINH – VINL | Full-Scale Input Span | AVSS | — | AVDD | V | |
| AD14 | VIN | Absolute Input Voltage | AVSS – 0.3 | — | AVDD + 0.3 | V | |
| AD17 | RIN | Recommended Impedance of Analog Voltage Source | — | 100 | — | Ω | For minimum sampling time (Note 1) |
| AD60 | CHOLD | Capacitance | — | 5 | — | pF | Dedicated cores (Note 1) |
| AD61 | CHOLD | Capacitance | — | 18 | — | pF | Shared core (Note 1) |
| AD62 | RIC | Input resistance | — | 500 | 1000 | Ω | Includes RSS (Note 1) |
| AD66 | VBG | Internal Voltage Reference Source | 1.14 | 1.2 | 1.26 | V | |
| AD67 | FSRC | ADC Module Input Frequency | — | — | 500 | MHz | Clock frequency selected by the CLKSELx bits |
| FCORESRC | ADC Control Clock Frequency | — | — | 250 | MHz | Clock frequency after the first divider controlled by the CLKDIVx bits | |
| FADCORE | ADC SAR Core Clock Frequency | — | — | 70 | MHz | SAR core frequency after the second divider controlled by the ADCSx or SHRADCSx bits | |
| ADC Accuracy | |||||||
| AD20c | NR | Resolution | 12 data bits | bits | |||
| AD21a | INL_1D |
Dedicated Core Integral Nonlinearity (1 Active Core) | -3.5 | -1.5/+1.5 | +3.5 | LSb | 3.5 Msps(5), TADC = 4 nS (250 MHz), TCORESRC = 8 nS (125 MHz), TADCORE = 16 nS (62.5 MHz), Sampling Time = 4 TADCORE, VDD = 3.3V, AVDD = 3.3V |
| AD22a | DNL_1D |
Dedicated Core Differential Nonlinearity (1 Active Core) | -1.0 | -1.5/+1.5 | +3.5 | LSb | |
| AD23a | GERR_1D |
Dedicated Core Gain Error (1 Active Core) | — | +4 | — | LSb | |
| AD24a | OERR_1D |
Dedicated Core Offset Error (1 Active Core) | — | -4 | — | LSb | |
| AD21b | INL _1S |
Shared Core Integral Nonlinearity (1 Active Core) | -3.5 | -1.5/+1.5 | +3.5 | LSb | 2.7 Msps(6), TADC = 4 nS (250 MHz), TCORESRC = 8 nS (125 MHz), TADCORE = 16 nS (62.5 MHz), Sampling Time = 10 TADCORE, VDD = 3.3V, AVDD = 3.3V |
| AD22b | DNL_1S | Shared Core Differential Nonlinearity (1 Active Core) | -1.0 | -1.5/+1.5 | +3.5 | LSb | |
| AD23b | GERR_1S |
Shared Core Gain Error (1 Active Core) | — | +4 | — | LSb | |
| AD24b | OERR_1S |
Shared Core Offset Error (1 Active Core) | — | -4 | — | LSb | |
| AD21c | INL _5D |
Dedicated Core Integral Nonlinearity (5 Active Cores) | — | -8/+8 | — | LSb | 3.5 Msps(5), TADC = 4 nS (250 MHz), TCORESRC = 8 nS (125 MHz), TADCORE = 16 nS (62.5 MHz), Sampling Time = 4 TADCORE, VDD = 3.3V, AVDD = 3.3V, all core conversions are started simultaneously |
| AD22c | DNL_5D |
Dedicated Core Differential Nonlinearity (5 Active Cores) | — | -1.5/+3 | — | LSb | |
| AD23c | GERR_5D |
Dedicated Core Gain Error (5 Active Cores) | — | +9.5 | — | LSb | |
| AD24c | OERR_5D |
Dedicated Core Offset Error (5 Active Cores) | — | -9.5 | — | LSb | |
| AD21d | INL _5S |
Shared Core Integral Nonlinearity (5 Active Cores) | — | -8/+8 | — | LSb | 2.7 Msps(6), TADC = 4 nS (250 MHz), TCORESRC = 8 nS (125 MHz), TADCORE = 16 nS (62.5 MHz), Sampling Time = 10 TADCORE, VDD = 3.3V, AVDD = 3.3V, all core conversions are started simultaneously |
| AD22d | DNL_5S |
Shared Core Differential Nonlinearity (5 Active Cores) | — | -1.5/+3 | — | LSb | |
| AD23d | GERR_5S |
Shared Core Gain Error (5 Active Cores) | — | +9.5 | — | LSb | |
| AD24d | OERR_5S |
Shared Core Offset Error (5 Active Cores) | — | -9.5 | — | LSb | |
| AD25c | — | Monotonicity | — | — | — | LSb | Guaranteed |
| Dynamic Performance | |||||||
| AD31b | SINAD | Signal-to-Noise and Distortion | 56 | — | 70 | dB | Notes 2, 3 |
| AD34b | ENOB | Effective Number of Bits | 9.8 | 10.2 | 11.4 | bits | Notes 2, 3 |
| AD50 | TAD | ADC Clock Period | 14.3 | — | — | ns | |
| AD51 | FTP | Throughput Rate | — | — | 3.5 | Msps | Dedicated cores |
| — | — | 2.7 | Msps | Shared core | |||
|
Note:
| |||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)(2) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Comments | |
| CM09 | FIN | Input Frequency | 400 | 500 | 550 | MHz | ||
| CM10 | VIOFF | Input Offset Voltage | -20 | — | +20 | mV | ||
| CM11 | VICM | Input Common-Mode Voltage Range(1) | AVSS | — | AVDD | V | Note 1 | |
| CM13 | CMRR | Common-Mode Rejection Ratio | 60 | — | — | dB | Note 1 | |
| CM14 | TRESP | Large Signal Response | — | 15 | — | ns | V+ input step of 100 mV while V- input is held at AVDD/2 | |
| CM15 | VHYST | Input Hysteresis | 15 | 30 | 45 | mV | Depends on HYSSEL[1:0] (Note 1) | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Comments | |
| TD01 | TCOEFF | — | 1.5 | — | mV/C | Note 1 | ||
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(1) | Max. | Units | Comments | |
| DA02 | CVRES | Resolution | 12 | bits | ||||
| DA03 | INL | Integral Nonlinearity Error | -43 | — | 0 | LSB | ||
| DA04 | DNL | Differential Nonlinearity Error | -5 | — | 5 | LSB | ||
| DA05 | EOFF | Offset Error | -3.5 | — | 25 | LSB | Internal node at comparator input | |
| DA06 | EG | Gain Error | 0 | — | 41 | % | Internal node at comparator input | |
| DA07 | TSET | Settling Time | 600 | 750 | 2000 | ns | Output with 1% of desired output voltage with a 5-95% or 95-5% step (Note 1) | |
| DA08 | VOUT | Voltage Output Range | 0.165 | — | 3.135 | V | VDD = 3.3V | |
| DA09 | TTR | Transition Time | 340 | — | — | ns | Note 1 | |
| DA10 | TSS | Steady-State Time | 550 | — | — | ns | Note 1 | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)(1,2,3) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Comments | |
| DA11 | RLOAD | Resistive Output Load Impedance | 10K | — | — | Ohm | ||
| DA11a | CLOAD | Output Load Capacitance | — | — | 30 | pF | Including output pin capacitance | |
| DA12 | IOUT | Output Current Drive Strength | — | 3 | — | mA | Sink and source | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)(1) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions | |
| CC02 | IREG | Current Regulation | — | ±3 | — | % | IBIASx pin | |
| CC03 | I10SRC | 10 µA Source Current | 8.8 | — | 11.2 | µA | ISRCx pin | |
| CC04 | I50SRC | 50 µA Source Current | 44 | — | 56 | µA | IBIASx pin | |
| CC05 | I50SNK | 50 µA Sink Current | -44 | — | -56 | µA | IBIASx pin | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym | Characteristic | Min | Typ(1) | Max | Units | Comments |
| OA01 | GBWP | Gain Bandwidth Product | — | 20 | — | MHz | |
| OA02 | SR | Slew Rate | — | 40 | — | V/µs | |
| OA03 | VIOFF | Input Offset Voltage | -3(3) | -1/+1 | +3(3) | mV | Unity gain configuration |
| -8 | -3/+3 | +8 | mV | Open-loop configuration | |||
| OA04 | VIBC | Input Bias Current | — | — | — | nA | Note 2 |
| OA05 | VICM | Common-Mode Input Voltage Range | AVSS | — | AVDD | V | NCHDISx = 0 |
| AVSS | — | AVDD – 1.4 | V | NCHDISx = 1 | |||
| OA07 | CMRR | Common-Mode Rejection Ratio | — | 68 | — | dB | |
| OA08 | PSRR | Power Supply Rejection Ratio | — | 74 | — | dB | |
| OA09 | VOR | Output Voltage Range | AVSS | — | AVDD | mV | 0.5V input overdrive, no output loading (Note 1) |
| OA11 | CLOAD | Output Load Capacitance | — | — | 30 | pF | Including output pin capacitance (Note 1) |
| OA12 | IOUT | Output Current Drive Strength | — | 3 | — | mA | Sink and source (Note 1) |
| OA13 | PMARGIN | Phase Margin | 44 | — | — | degree | Unity gain (Note 1) |
| OA14 | GMARGIN | Gain Margin | 7 | — | — | dB | Unity gain (Note 1) |
| OA15 | OLG | Open-Loop Gain | 68 | 75 | — | dB | Note 1 |
|
Note:
| |||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param. | Symbol | Characteristic(1) | Typ.(2) | Max. | Units | Conditions |
| TQ30 | TQUL | Quadrature Input Low Time | 6 TCY | — | ns | |
| TQ31 | TQUH | Quadrature Input High Time |
6 TCY | — | ns | |
| TQ35 | TQUIN | Quadrature Input Period |
12 TCY | — | ns | |
| TQ36 | TQUP | Quadrature Phase Period |
3 TCY | — | ns | |
| TQ40 | TQUFL | Filter Time to Recognize Low with Digital Filter |
3 * N * TCY | — | ns | N = 1, 2, 4, 16, 32, 64, 128 and 256 (Note 3) |
| TQ41 | TQUFH | Filter Time to Recognize High with Digital Filter |
3 * N * TCY | — | ns | N = 1, 2, 4, 16, 32, 64, 128 and 256 (Note 3) |
|
Note:
| ||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param. | Symbol | Characteristic(1) | Typ.(2) | Max. | Units | Conditions |
| TQ50 |
TQIL | Filter Time to Recognize Low with Digital Filter | 3 * N * TCY | — | ns |
N = 1, 2, 4, 16, 32, 64, 128 and 256 (Note 2) |
| TQ51 |
TQIH | Filter Time to Recognize High with Digital Filter | 3 * N * TCY | — | ns |
N = 1, 2, 4, 16, 32, 64, 128 and 256 (Note 2) |
| TQ55 |
TQIDXR | Index Pulse Recognized to Position Counter Reset (ungated index) |
3 TCY | — | ns | |
|
Note:
| ||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param. | Symbol | Characteristic(1) | Typ. | Max. | Units | Conditions | |
| TQ10 | TTQH |
TQCK High Time | Synchronous, with Prescaler | — | — | ns | Must also meet Parameter TQ15 |
| TQ11 | TTQL |
TQCK Low Time | Synchronous, with Prescaler | — | — | ns | Must also meet Parameter TQ15 |
| TQ15 | TTQP |
TQCP Input Period | Synchronous, with Prescaler | — | — | ns | |
| TQ20 | TCKEXTMRL |
Delay from External TxCK Clock Edge to Timer Increment | 1 | TCY | — | ||
|
Note:
| |||||||