3.2 Instruction Set
The instruction set for dsPIC33CK512MPT608 devices has two classes of instructions: the MCU class of instructions and the DSP class of instructions. These two instruction classes are seamlessly integrated into the architecture and execute from a single execution unit. The instruction set includes many addressing modes and was designed for optimum C compiler efficiency.
Refer to the Instruction Set Summary for more information.