4.2 Data Address Space
The dsPIC33CK512MPT608 family CPU has a separate 16-bit wide data memory space. The Data Space is accessed using separate Address Generation Units (AGUs) for read and write operations. The data memory map is shown in Figure 4-5.
All Effective Addresses (EAs) in the data memory space are 16 bits wide and point to bytes within the Data Space. This arrangement gives a base Data Space address range of 64 Kbytes or 32K words.
The lower half of the data memory space (i.e., when EA[15] =
0) is used for implemented memory addresses, while the upper half
(EA[15] = 1) is reserved for the Program Space Visibility (PSV).
The dsPIC33CK512MPT608 family devices implement up to 128 Kbytes of data memory. If an EA points to a location outside of this area, an all-zero word or byte is returned.