2.2.2.15 AVR Sleep Mode Configuration

The AVR has an integrated sleep mode to reduce power consumption during inactive periods (e.g., the sleep period of a polling cycle). To activate the firmware-controlled sleep mode feature, the EEPROM variable eepSleepMode.sleepModeconf.SLEEP_ENA must be set to ‘1’. One of four different sleep modes can be selected by the variable eepSleepMode.sleepModeconf.SM[2:0]. For more information, see sEEPromSleepMode eepSleepMode.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0097 sleepModeConf SLEEP_ENA — — — SM[2:0] —