2.2.2.18 System Ready Event Setting

After the initialization of the ATA8510/15 is complete, the SYS_RDY event is raised in the event byte system and the PWRON/NPWRONx events are raised in the event byte power. These events are signaled on the external EVENT pin, PB6, if configured in the EEPROM variables eepEventConf.sysEventConf and eepEventConf.pinEventConf. For more details, refer to sEEPromEventConfig eepEventConf.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0094 pinEventConf PWRON — NPWRON6 NPWRON5 NPWRON4 NPWRON3 NPWRON2 NPWRON1
0x0095 sysEventConf SYS_ERR — SYS_RDY AVCCLOW LOWBATT RX_ACTIVE_EN RX_ACTIVE_POL IRQ_POL