2.2.2.11 Clock Initialization

If they are not used by at least one module, the FRC and SRC oscillators are automatically switched off by default. This mechanism can be deactivated, if required. The oscillators are, then, running permanently, which can decrease the start-up time from sleep mode. The feature can be activated by the FRC always on (FRCAO) and SRC always on (SRCAO) bits in the EEPROM variable eepTrxConf.clkConfig. For more information, see sEEPromTrxConfig eepTrxConf.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0015 clkConfig — — SRCAO FRCAO — CLKOEN CLKOS[1:0]

A system clock can be output on the CLK_OUT pin. Available clock sources are SRC, FRC and XTO. The clock divider must be configured to result in an output clock of less then 4.5 MHz (see parameter no. 15.90 in Electrical Characteristics). The firmware initializes the clock output configuration according to the settings in the EEPROM variables eepTrxConfig.clkConfig and eepTrxConfig.clkOutDiv. For more information, see sEEPromTrxConfig eepTrxConf.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0015 clkConfig — — SRCAO FRCAO — CLKOEN CLKOS[1:0]
0x0018 clkOutDiv CLKOD[7:0]
Note: If the clock output is enabled, the I/O port configuration of pin PB0 must be set to output.