2.2.2.2 FIFO Interrupt Initialization

The support FIFO (SFIFO) and the data FIFO (DFIFO) implement error interrupts for overflow and underflow events. These interrupts can be switched off by setting the EEPROM variables eepTrxConf.sysConfig.SFIFO_OFL_UFL_RX_disable and eepTrxConf.sysConfig.DFIFO_OFL_UFL_RX_disable to ‘1’, respectively. For more information, see sEEPromTrxCalib eepTrxCal.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0017 sysConfig — — VS22V VS5V SFIFO_OFL_UFL_RX_disable DFIFO_OFL_UFL_RX_disable AVCCdisable LOWBATTdisable