2.2.2.17 Calibration at System Start

The following calibration routines can be enabled during the system start:

  • Antenna tuning
  • Temperature measurement
  • SRC calibration
  • FRC calibration

The configuration for the calibration at the system start is stored in the EEPROM variable eepConfValid.confInitFlags. For more information, see sEEPromConfigValid eepConfValid.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0008 confInitFlags AntTune TempMeas SRC FRC — — — —