2.2.2.7 SPI Initialization

The firmware initializes the SPI interface according to the settings in the EEPROM variable eepTrxConf.spiConfig. The following properties can be configured:

  • Data order (default: MSB first)
  • Clock polarity (default: rise -> fall)
  • Clock phase (default: sample -> setup)

For more information, see sEEPromTrxConfig eepTrxConf.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0016 spiConfig DORD CPOL CPHA — — — — —