2.2.2.8 Event Handling

The firmware initializes the polarity of the EVENT pin and the RX active configuration (enabling and polarity) according to the settings in the EEPROM variable, eepEventConf. For more information, see sEEPromEventConfig eepEventConf.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0095 sysEventConf SYS_ERR — SYS_RDY AVCCLOW LOWBATT RX_ACTIVE_EN RX_ACTIVE_POL IRQ_POL