2.2.2.16 IDLEMode Setting

The clock source in IDLEMode after the system initialization is defined by the EEPROM variable eepTrxConf.sysStartConfig.IDLEModeSelector. It can either be the FRC, if the bit is set to ‘0’, or the XTO, if the bit is set to ‘1’. If the system starts up with a receive or transmit mode, the IDLEModeSelector bit defines the clock source for the IDLEMode after this receive or transmit mode has finished. For more information, see sEEPromTrxConfig eepTrxConf.

Address Name Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
0x0019 sysStartConfig RF_CAL ANT_TUNE VCO_TUNE IDLEModeSelector — TMDEN OPM[1..0]