3.10.7.1.1.1 WDTCR – Watchdog Timer0 Control Register
| Name: | WDTCR |
| Offset: | 0x06E |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WDCE | WDE | WDPS[2:0] | |||||||
| Access | R | R | R | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved Bit
0’.Bit 6 – Reserved Bit
0’.Bit 5 – Reserved Bit
0’.Bit 4 – WDCE Watchdog Change Enable
1’, the
hardware clears WDCE after four clock cycles.Bit 3 – WDE Watchdog Enable
1’. If the WDE is written to logic
‘0’, the watchdog timer function is disabled. WDE can only be
cleared if the WDCE bit has logic level ‘1’. The following
procedure must be followed to disable an enabled watchdog timer. In the same
operation, write a logic ‘1’ to WDCE and WDE. A logic
‘1’ must be written to WDE even though it is set to
‘1’ before the disable operation starts. Within the next four
clock cycles, write a logic ‘0’ to WDE. This disables the watchdog.
In safety level 2, it is not possible to disable the watchdog timer, even with the
algorithm described above. WDE is overridden by WDRF in the MCUSR. This means the
WDE is always set when the WDRF is set. To clear WDE, WDRF must be cleared first.
This feature ensures multiple resets during conditions causing failure and a safe
start-up after the failure.Bits 2:0 – WDPS[2:0] Watchdog Prescaler Select
|
WDPS[2:0] |
Prescaler Divider Values (Number of CLKSRC Cycles) |
Total Numbers of CLKSRC Cycles Including Watchdog Divider |
Time-out at VCC=3V/25°C and TSRC≈ 1/125 KHz | |||
|---|---|---|---|---|---|---|
|
Typical |
Minimum | |||||
0 | 0 | 0 | 16 cycles | 8 x 16 = 128 cycles | 1 ms | 0.85 ms |
0 | 0 | 1 | 64 cycles | 8 x 64 = 512 cycles | 4 ms | 3.4 ms |
0 | 1 | 0 | 512K cycles | 8 x 512 = 4K cycles | 32 ms | 27 ms |
0 | 1 | 1 | 32K cycles | 8 x 32K = 256K cycles | 2.1s | 1.75s |
1 | 0 | 0 | 64K cycles | 8 x 64K = 512K cycles | 4.2s | 3.5s |
1 | 0 | 1 | 256K cycles | 8 x 256K = 2M cycles | 16.8s | 14s |
1 | 1 | 0 | 2M cycles | 8 x 2M = 16M cycles | 134s | 110s |
1 | 1 | 1 | 4M cycles | 8 x 4M = 32M cycles | 268s | 220s |