3.10.2.7.1.8 PCMSK1 – Pin Change Mask Register 1
| Name: | PCMSK1 |
| Offset: | 0x06D |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCINT [13:8] | |||||||||
| Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved Bit
0’.Bit 6 – Reserved Bit
0’.| Name: | PCMSK1 |
| Offset: | 0x06D |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCINT [13:8] | |||||||||
| Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
0’.0’.The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.