3.10.2.7.1.1 MCUCR – MCU Control Register
| Name: | MCUCR |
| Offset: | 0x00E |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved[2:0] | SPIIO | IVSEL | IVCE | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 7:5 – Reserved[2:0] PB7HS, PB7LS, PB4HS, PUD, ENPS
These bits are port-related and, therefore, not discussed here. A description of these bits can be found in Alternate Port Functions.
Bit 2 – SPIIO SPI Interrupt Only
If the SPIIO bit is ‘1’, all interrupts are blocked except for
the SPI interrupts SPI, SRX_FIFO and STX_FIFO. For all non-SPI interrupts, it is
as if the I bit in SREG is cleared. This is designed to keep interrupt routines
from other interrupting sources. To keep the SPI interface responsive even
during interrupt execution, the SPI interrupt is still passed to the AVR.
Bit 1 – IVSEL Interrupt Vector Select
0’), the interrupt vectors are
placed at the start of the ROM memory. When this bit is set
(‘1’), the interrupt vectors are moved to the beginning of the
boot loader Flash. Refer to the Fuse Low Byte for further
details. To avoid unintentional changes of the interrupt vector tables, a
special write procedure must be followed to change the IVSEL bit:- Write the interrupt
vector change enable (IVCE) bit to ‘
1’. - Within four cycles, write
the desired value to IVSEL while writing a ‘
0’ to IVCE.
Interrupts are automatically disabled while this sequence is executed. Interrupts are disabled if the cycle IVCE is set and remain disabled until after the instruction following the write to IVSEL. If IVSEL is not written, interrupts remain disabled for four cycles. The I bit in the status register is unaffected by automatic disabling.
Bit 0 – IVCE Interrupt Vector Change Enable
The IVCE bit must be written to logic ‘1’ to enable changing the
IVSEL bit. IVCE is cleared by hardware four cycles after it is written or when
IVSEL is written. Setting the IVCE bit disables interrupts, as explained in the
preceding description.