Factory calibration data is
written into this register during start-up. The lowest frequency of the SRC
oscillator is available when the calibration registers are in the reset state
(‘0’). SRC parameters can be found in the Oscillators and CLK_OUT. For this
register, only the value from the factory locked EEPROM must be used because the ATA8510/15 is not production tested for
all other settings of this register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.