31.2.7 FPOR Configuration Register
Legend: PO = Program Once bit, r = Reserved bit
| Name: | FPOR |
| Offset: | 0xF24 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BISTDIS | Reserved[1:0] | ||||||||
| Access | R/PO | r | r | ||||||
| Reset | 1 | 1 | 1 | ||||||
Bit 6 – BISTDIS Memory BIST Feature Disable bit
| Value | Description |
|---|---|
1 |
Normal start-up operation after Reset; executes instruction at 0x000000. |
0 |
Optional start-up operation after Reset; executes instruction at start of boot space. |