31.2.8 FICD Configuration Register

Legend: PO = Program Once bit

Name: FICD
Offset: 0xF28

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   JTAGEN   ICS[1:0] 
Access R/POR/POR/PO 
Reset 111 

Bit 5 – JTAGEN JTAG Enable bit

ValueDescription
1

JTAG port is enabled.

0

JTAG port is disabled.

Bits 1:0 – ICS[1:0] ICD Communication Channel Select bits

ValueDescription
11

Host communicates on PGC1 and PGD1.

10

Host communicates on PGC2 and PGD2.

01

Host communicates on PGC3 and PGD3.

00

Reserved, do not use.