31.2.2 FBSLIM Configuration Register

Legend: PO = Program Once bit

Name: FBSLIM
Offset: 0xF10

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    BSLIM[12:8] 
Access R/POR/POR/POR/POR/PO 
Reset 11111 
Bit 76543210 
 BSLIM[7:0] 
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 11111111 

Bits 12:0 – BSLIM[12:0] Boot Segment Code Flash Page Address Limit bits

Contains the page address of the first active General Segment page. The value to be programmed is the inverted page address, such that programming additional ‘0’s can only increase the Boot Segment size.