31.2.15 FALTREG Configuration Register
Legend: PO = Program Once bit
| Name: | FALTREG |
| Offset: | 0xF44 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CTXT4[2:0] | CTXT3[2:0] | ||||||||
| Access | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTXT2[2:0] | CTXT1[2:0] | ||||||||
| Access | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
Bits 14:12 – CTXT4[2:0] Specifies Alternate Working Register Set #4 with IPLs bits
| Value | Description |
|---|---|
111 |
Not assigned |
110 |
Alternate Register Set #4 is assigned to IPL Level 7. |
101 |
Alternate Register Set #4 is assigned to IPL Level 6. |
100 |
Alternate Register Set #4 is assigned to IPL Level 5. |
011 |
Alternate Register Set #4 is assigned to IPL Level 4. |
010 |
Alternate Register Set #4 is assigned to IPL Level 3. |
001 |
Alternate Register Set #4 is assigned to IPL Level 2. |
000 |
Alternate Register Set #4 is assigned to IPL Level 1. |
Bits 10:8 – CTXT3[2:0] Specifies Alternate Working Register Set #3 with IPLs bits
| Value | Description |
|---|---|
111 |
Not assigned |
110 |
Alternate Register Set #3 is assigned to IPL Level 7. |
101 |
Alternate Register Set #3 is assigned to IPL Level 6. |
100 |
Alternate Register Set #3 is assigned to IPL Level 5. |
011 |
Alternate Register Set #3 is assigned to IPL Level 4. |
010 |
Alternate Register Set #3 is assigned to IPL Level 3. |
001 |
Alternate Register Set #3 is assigned to IPL Level 2. |
000 |
Alternate Register Set #3 is assigned to IPL Level 1. |
Bits 6:4 – CTXT2[2:0] Specifies Alternate Working Register Set #2 with IPLs bits
| Value | Description |
|---|---|
111 |
Not assigned |
110 |
Alternate Register Set #2 is assigned to IPL Level 7. |
101 |
Alternate Register Set #2 is assigned to IPL Level 6. |
100 |
Alternate Register Set #2 is assigned to IPL Level 5. |
011 |
Alternate Register Set #2 is assigned to IPL Level 4. |
010 |
Alternate Register Set #2 is assigned to IPL Level 3. |
001 |
Alternate Register Set #2 is assigned to IPL Level 2. |
000 |
Alternate Register Set #2 is assigned to IPL Level 1. |
Bits 2:0 – CTXT1[2:0] Specifies Alternate Working Register Set #1 with IPLs bits
| Value | Description |
|---|---|
111 |
Not assigned |
110 |
Alternate Register Set #1 is assigned to IPL Level 7. |
101 |
Alternate Register Set #1 is assigned to IPL Level 6. |
100 |
Alternate Register Set #1 is assigned to IPL Level 5. |
011 |
Alternate Register Set #1 is assigned to IPL Level 4. |
010 |
Alternate Register Set #1 is assigned to IPL Level 3. |
001 |
Alternate Register Set #1 is assigned to IPL Level 2. |
000 |
Alternate Register Set #1 is assigned to IPL Level 1. |