31.2.3 FSIGN Configuration Register
Legend: r = Reserved bit; PO = Program Once bit
| Name: | FSIGN |
| Offset: | 0xF14 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | r | r | r | r | r | r | r | r | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SIGN | |||||||||
| Access | PO | r | r | r | r | r | r | r | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | r | r | r | r | r | r | r | r | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 15 – SIGN Active Panel Signature bit
| Value | Description |
|---|---|
1 |
Active Panel Signature bit is erased (CP data are not valid). |
0 |
Active Panel Signature bit is programmed (CP data are valid). |