31.2.5 FOSC Configuration Register

Note:
  1. A time-out period will occur when the system clock switching logic requests the PLL clock source and the PLL is not already enabled.

Legend: PO = Program Once bit

Name: FOSC
Offset: 0xF1C

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    XTBSTXTCFG[1:0] PLLKEN 
Access R/POR/POR/POR/PO 
Reset 1111 
Bit 76543210 
 FCKSM[1:0]   OSCIOFNCPOSCMD[1:0] 
Access R/POR/POR/POR/POR/PO 
Reset 11111 

Bit 12 – XTBST Oscillator Kick-Start Programmability bit

ValueDescription
1

Boosts the kick-start.

0

Default kick-start.

Bits 11:10 – XTCFG[1:0] Crystal Oscillator Drive Select bits

Current gain programmability for oscillator (output drive).

ValueDescription
11

Gain3 (use for 24-32 MHz crystals)

10

Gain2 (use for 16-24 MHz crystals)

01

Gain1 (use for 8-16 MHz crystals)

00

Gain0 (use for 4-8 MHz crystals)

Bit 8 – PLLKEN  PLL Lock Status Control bit(1)

ValueDescription
1

PLL lock signal will be used to disable the PLL clock output if the lock is lost.

0

PLL lock signal is not used; the PLL clock output will not be disabled if the lock is lost.

Bits 7:6 – FCKSM[1:0] Clock Switching Mode bits

ValueDescription
1x

Clock switching is disabled, Fail-Safe Clock Monitor is disabled.

01

Clock switching is enabled, Fail-Safe Clock Monitor is disabled.

00

Clock switching is enabled, Fail-Safe Clock Monitor is enabled.

Bit 2 – OSCIOFNC  OSCO Pin Function bit (except in XT and HS modes)(1)

ValueDescription
1

OSCO is the clock output.

0

OSCO is the general purpose digital I/O pin.

Bits 1:0 – POSCMD[1:0] Primary Oscillator Mode Select bits

ValueDescription
11

Primary Oscillator is disabled.

10

HS Crystal Oscillator mode (10 MHz-32 MHz)

01

XT Crystal Oscillator mode (3.5 MHz-10 MHz)

00

EC (External Clock) mode