13.19.4 Power Control Status (PCON)

The PCON[2:0] (STAT0[7:5]) bits are Power Control status bits that may be used to determine the cause of a shutdown. They are not Fault latches. The HVDD Overvoltage Shutdown Fault is an internally latched Fault that does not have a latched FAULT bit in the STAT0 or STAT1 register. That is because the device will be shut down immediately upon entering the Overvoltage Fault condition. When power is back within the device operating range, and the VREG supply is re-enabled, the Host will be able to read the STAT0 register to determine the reason for a power cycle. The PCON power status bits will contain the cause of the power cycle. Table 13-4 lists the Power Status register bits in the STAT0 register.

Table 13-4. Power Status
PCON[2:0] Status Bits (STAT0[7:5])DE2 Message

Overtemperature Shutdown (OTSHDN) occurred

0x85 0xA0

HVDD Overvoltage Shutdown (OVSHDN) occurred

0x85 0x80

Sleep occurred

0x85 0x60

HVDD Undervoltage Shutdown (UVSHDN) occurred

0x85 0x40

Power-on Reset (POR) occurred

0x85 0x20

Normal operation

0x85 0x00