26.6.17 ECC Parity
Note: This Register is only available on PIC32CM5164 and PIC32CM2532 variants.
| Name: | FFLTPAR |
| Offset: | 0x94 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SECOUT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SECIN[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – SECOUT[7:0] SECOUT Computed Parity Bits
For Writes, SECOUT contains the parity bits computed on the written data.
For Reads, SECOUT contains the parity bits computed on the data read in memory.
Bits 7:0 – SECIN[7:0] SECIN Computed Parity Bits
For Writes, SECIN is always 0.
For Reads, SECIN is the parity bits read in memory.