26.6.15 ECC Fault Injection Address
Note: This Register is only available on PIC32CM5164 and PIC32CM2532 variants.
Note: When FLTCTRL.FLTEN = 1, this register becomes write protected: writes will return
a bus error.
| Name: | FFLTADR |
| Offset: | 0x8C |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection,
Enable-Protected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | FLTADR[23:16] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | FLTADR[15:8] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | FLTADR[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:0 – FLTADR[23:0] ECC Fault Injection
Address
Address at which
fault injection will occur.