26.6.13 ECC Fault Injection Control
Note: This Register is only available on PIC32CM5164 and PIC32CM2532 variants.
| Name: | FLTCTRL |
| Offset: | 0x84 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FLTMD[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLTEN | FLTRST | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bits 14:12 – FLTMD[2:0] Fault Mode Control
| Value | Description |
|---|---|
| 0x0 | Fault Injection is disabled |
| 0x1 | Reserved |
| 0x2 | Fault Capture Mode enabled |
| 0x3 | Reserved |
| 0x4 | Single Fault Injection (at bit selected in FLT1PTR) for Reads |
| 0x5 | Double Fault Injection (at bit selected in FLT1PTR and FLT2PTR) for Reads |
| 0x6 | Single Fault Injection (at bit selected in FLT1PTR) for Writes |
| 0x7 | Double Fault Injection (at bit selected in FLT1PTR and FLT2PTR) for Writes |
Bit 1 – FLTEN Fault Injection Enable
| Value | Description |
|---|---|
| 0 | Disables the Read/Write Fault Injection |
| 1 | Enables the Read/Write Fault Injection as defined in FLTMD |
Bit 0 – FLTRST Fault Logic Reset
| Value | Description |
|---|---|
| 0 | No effect |
| 1 | Resets all FLT registers (FLTCTRL, FFLTPTR, FFLTADR, FFLTCAP, FFLTPAR, FFLTSYN) |