| 0x0 | ECC errors from debugger reads are corrected, No Bus error is
generated, INTFLAG is not updated and FLT logic is not updated.
(except ECCCTRL.SECCNT which is decremented upon each SEC
error) |
| 0x1 | ECC errors from debugger reads are not corrected, No Bus
Error is generated, INTFLAG is not updated, and FLT logic is not
updated. (except ECCCTRL.SECCNT which is decremented upon each
SEC error) |
| 0x2 | ECC errors from debugger reads are corrected, Bus Error is
generated when conditions are met, INTFLAG is updated and FLT
logic operates as setup. |
| 0x3 | ECC errors from debugger reads are not corrected, No Bus
Error is generated, INTFLAG is not updated, and FLT logic is not
updated. (except ECCCTRL.SECCNT which is decremented upon each
SEC error) |