11.5.27 Receive Match Control Register
| Name: | RXMCTL |
| Address: | 0x0050 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXPMDET | RXME | ||||||||
| Access | R/W | RC | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – RXPMDET Receive Packet Match Detected
| Value | Description |
|---|---|
0 |
A matching packet has not been received |
1 |
A matching packet has been received |
Bit 1 – RXME Receive Packet Match Enable
When enabled, receive packets will be compared. When a match is detected, RXPI pin will be asserted as configured.
| Value | Description |
|---|---|
0 |
Received packets are not compared. Normal operation. |
1 |
Received packets will be compared and RXPI asserted on a match. |