Lower 16 bits of the
24-bit transmit match mask. A ‘1’ in any bit will cause the corresponding bit in the
Transmit Match Pattern field to be ignored. A ‘0’ will cause the corresponding bit in
the Transmit Match Pattern field to be compared.Note: Triggering of transmit packets
matching at the Start-of-Frame Delimiter (SFD) requires that all bits within the
Transmit Match Pattern field be disabled from the compare by writing the Transmit
Match Mask registers to 0xFFFFFF. Additionally, the
Transmit Match Location must be configured to
0x0000.