11.5.45 Credit Based Shaper Control Register
| Name: | CBSCTRL |
| Address: | 0x006B |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ECCRDS[7] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ECCRDS[6:0] | CBSEN | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 1 | 1 | 1 | 1 | 0 | 0 | |
Bits 8:1 – ECCRDS[7:0] Empty Cycle Credits
Bit 0 – CBSEN Credit Based Shaper Enable
| Value | Description |
|---|---|
0 |
Hardware credit based traffic shaping is disabled |
1 |
Hardware credit based traffic shaping is enabled |