11.5.17 Port Management 2
| Name: | PRTMGMT2 |
| Address: | 0x003D |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MIRXWDEN | PRIWDEN | MITXWDEN | |||||||
| Access | RO | RO | R/W | R/W | R/W | RO | RO | RO | |
| Reset | - | - | 1 | 0 | 1 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 13 – MIRXWDEN Media Interface Receive Watchdog Enable
| Value | Description |
|---|---|
0 |
Media interface receive inactivity watchdog disabled |
1 |
Media interface receive watchdog enabled |
Bit 12 – PRIWDEN PHY Register Inactivity Watchdog Enable
| Value | Description |
|---|---|
0 |
PHY register access inactivity watchdog disabled |
1 |
PHY register access inactivity watchdog enabled |
Bit 11 – MITXWDEN Media Interface Transmit Watchdog Enable
| Value | Description |
|---|---|
0 |
Media interface transmit inactivity watchdog disabled |
1 |
Media interface transmit inactivity watchdog enabled |