11.5.7 Counter Control Register
| Name: | CTRCTRL |
| Address: | 0x0020 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TOCTRE | BCNCTRE | ||||||||
| Access | RO | RO | RO | RO | RO | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 1 – TOCTRE Transmit Opportunity Counter Enable
Enables and disables the PLCA transmit opportunity counter in the Transmit Opportunity Count (High) and Transmit Opportunity Count (Low) registers.
| Value | Description |
|---|---|
0 |
PLCA transmit opportunity counter is disabled |
1 |
PLCA transmit opportunity counter is enabled |
Bit 0 – BCNCTRE PLCA BEACON Counter Enable
Enables and disables the PLCA BEACON counter in BEACON Count (High) and BEACON Count (Low) registers.
| Value | Description |
|---|---|
0 |
PLCA BEACON counter is disabled |
1 |
PLCA BEACON counter is enabled |