11.5.9 Transmit Opportunity Count (Low)
| Name: | TOCNTL |
| Address: | 0x0025 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TOCNT[15:8] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TOCNT[7:0] | |||||||||
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – TOCNT[15:0] Transmit Opportunity Count
Note: The contents of this register will be
latched upon reading of the Transmit Opportunity Count (High)
register.