11.5.33 Receive Matched Packet Delay Register
| Name: | RXMDLY |
| Address: | 0x0059 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RXMDLYEN | RXMPKTDLY[10:8] | ||||||||
| Access | R/W | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXMPKTDLY[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – RXMDLYEN Receive Matched Packet Delay Measurement Enable
| Value | Description |
|---|---|
0 |
Receive packet delay measurement is disabled |
1 |
Receive packet delay measurement is enabled |
Bits 10:0 – RXMPKTDLY[10:0] Receive Matched Packet Delay
| Value | Description |
|---|---|
0x000 |
0 ns |
0x001 |
10 ns |
0x010 |
20 ns |
... |
... |
0x7FF |
20.470 μs |