Upper 8 bits of the
24-bit receive match mask. A ‘1’ in any bit will cause the corresponding bit in the
Receive Match Pattern field to be ignored. A ‘0’ will cause the corresponding bit in the
Receive Match Pattern field to be compared.Note: Triggering of receive packets matching
at the Start-of-Frame Delimiter (SFD) requires that all bits within the Receive Match
Pattern field be disabled from the compare by writing the Receive Match Mask
registers to 0xFFFFFF. Additionally, the Receive Match
Location must be configured to
0x0000.