This field specifies the register map version. The version number is represented in
binary-coded-decimal.
Tip: This device conforms to the OPEN Alliance
register map version 1.1 although this field indicates conformity to version 1.0. The
only difference between the two register map specifications is the default value of
the Transmit Opportunity Timer (TOTMR) bit field. Version 1.0 of the register map
specifies a default TOTMR value of 24 whereas this device implements a default TOTMR
value of 32 conforming to Clause 30 of the IEEE 802.3 specification. This
discontinuity was resolved with OPEN Alliance register map version 1.1.
| Value | Description |
|---|
0x10 |
OPEN
Alliance register map version 1.0 |