11.5.26 Transmit Matched Packet Delay Register
| Name: | TXMDLY |
| Address: | 0x0049 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TXMDLYEN | TXMPKTDLY[10:8] | ||||||||
| Access | R/W | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXMPKTDLY[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – TXMDLYEN Transmit Matched Packet Delay Measurement Enable
| Value | Description |
|---|---|
0 |
Transmit packet delay measurement is disabled |
1 |
Transmit packet delay measurement is enabled |
Bits 10:0 – TXMPKTDLY[10:0] Transmit Matched Packet Delay
| Value | Description |
|---|---|
0x000 |
0 ns |
0x001 |
40 ns |
... |
... |
0x7FF |
81.880 μs |