11.5.46 PLCA Skip Control Register
| Name: | PLCASKPCTL |
| Address: | 0x0070 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TOSKPEN | |||||||||
| Access | RO | RO | RO | RO | RO | RO | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 1 – TOSKPEN PLCA Transmit Opportunity Skip Enable
| Value | Description |
|---|---|
0 |
Transmit opportunity skipping is disabled. |
1 |
Transmit opportunity skipping is enabled. |