11.5.28 Receive Match Pattern (High) Register
| Name: | RXMPATH |
| Address: | 0x0051 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXMPAT[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | |
Bits 7:0 – RXMPAT[23:16] Receive Match Pattern (High)
Upper 8 bits of the 24-bit receive match pattern.